Termék |
|
Műszaki adatok
|
Installation |
Cable outlet:
|
Installation | Connection |
Mounting set:
|
Mating cycles min.:
|
Device protection | Electrical |
Degree of protection (EN IEC 60529):
|
Additional condition protection degree:
|
Mechanical data |
Housing type:
|
Mechanical data | Material data |
Coating housing:
|
Coating locking:
|
Material gasket:
|
Material housing:
|
Locking material:
|
Mechanical data | Mounting data |
Size:
|
Height:
|
Width:
|
Depth:
|
Looking techniques:
|
Environmental characteristics | Climatic |
Operating temperature min.:
|
Operating temperature max.:
|
Climatic category (EN IEC 60068-1):
|
Classifications |
ECLASS-6.0:
|
ECLASS-6.1:
|
ECLASS-7.0:
|
ECLASS-8.0:
|
ECLASS-9.0:
|
ECLASS-10.1:
|
ECLASS-11.1:
|
ECLASS-12.0:
|
ETIM-5.0:
|
Commercial data |
Packaging unit:
|
GTIN:
|
customs tariff number:
|
|
|
|
|
|
|
|
|
|
laterally
|
laterally
|
|
|
M20
|
M32
|
500
|
500
|
|
|
IP65
|
IP65
|
inserted, locked, with screw connection
|
inserted, locked, with screw connection
|
|
|
Surface mounted housing
|
Surface mounted housing
|
|
|
powder-coated
|
powder-coated
|
verzinkt
|
verzinkt
|
NBR
|
NBR
|
Aluminum die casting
|
Aluminum die casting
|
Steel
|
Steel
|
|
|
B6
|
B6
|
53,6 mm
|
-
|
54 mm
|
-
|
84 mm
|
-
|
Single locking lever
|
Single locking lever
|
|
|
-40 °C
|
-40 °C
|
100 °C
|
100 °C
|
40/100/21
|
40/100/21
|
|
|
27279221
|
27279221
|
27261203
|
27261203
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
27440202
|
EC000437
|
EC000437
|
|
|
1
|
1
|
4048879696203
|
4048879696227
|
85389099
|
85389099
|
|