Kérdései vannak termékeinkkel kapcsolatban? Szakértőink készséggel segítenek. Hívjon bennünket +36 96 900-125

Termék-összehasonlítás 2 termékre

 Továbbítása
Termék
Műszaki adatok
Side 1
Tightening torque:
Mounting method:
Coating contact:
Family construction form:
Thread:
suitable for corrugated tube (internal Ø):
Coding:
Material contact:
Material:
No. of poles:
Width across flats:
Degree of protection (EN IEC 60529):
Side 2
suitable for corrugated tube (internal Ø):
Electrical data | Supply
Operating voltage AC:
Operating voltage AC min.:
Operating voltage AC max.:
Operating voltage DC:
Operating voltage DC min.:
Operating voltage DC max.:
Operating voltage AC max. (UL-listed):
Operating voltage DC max. (UL-listed):
Operating voltage AC per data contact max.:
Operating voltage AC per power contact max.:
Operating voltage AC per signal contact max.:
Operating voltage DC per data contact max.:
Operating voltage DC per power contact max.:
Operating voltage DC per signal contact max.:
Current operating per contact (UL):
Operating current per data contact max.:
Current operating per contact max.:
Operating current per contact max. (40°C):
Current operating per contact max. (URc.):
Operating current per power contact max.:
Operating current per signal contact max.:
Diagnostics
Status indication LED:
Installation
Connection cross section min.:
Connection cross section max.:
Rotation option:
Cross section connection with wire end ferrule min.:
Cross section connection with wire end ferrule max.:
Cross section connection without wire end ferrule min.:
Cross section connection without wire end ferrule max.:
Cross section connection with wire end ferrule AWG min.:
Cross section connection with wire end ferrule AWG max.:
Cross section connection without wire end ferrule AWG min.:
Cross section connection without wire end ferrule AWG max.:
Single wire diameter min.:
Installation | Connection
Wire insulation diameter min.:
Wire insulation diameter max.:
Connection:
Connection information:
Tightening torque:
Mounting set:
Width across flats:
Mating cycles min.:
Installation | Pin assignment
Coding:
Configuration:
Device protection
Shielded:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Rated surge voltage power contacts:
Rated surge voltage signal contacts:
Insulation resistance min.:
Material group (IEC 60664-1):
Overvoltage category (EN 60664-1):
Overvoltage category (EN 60950-1):
Mechanical data | Material data
Coating housing:
Coating contact:
Coating locking:
Coating locking nut:
Coating of fitting:
Combustibility class (UL94):
Material gasket:
Material housing:
Material contact carrier:
Locking material:
Material screw connection:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Conformity
Product standard:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Engedélyek
Certificates
Certificate
Certificate
Certificate
Certificate
Termék áthelyezése
M12 female 0° A-cod. screw terminal M12 female 0° A-cod. screw terminal
8-pol., max. 0.5mm², 6 - 8mm, shielded
Tömeg: 0.062 kg
Cikksz.: 7000-17361-0000000

Elérhető
Termék áthelyezése
M12 female 90° A-cod. screw terminal M12 female 90° A-cod. screw terminal
8-pol., max. 0.5mm², 6 - 8mm, shielded
Tömeg: 0.075 kg
Cikksz.: 7000-17371-0000000

Elérhető
-
-
inserted, screwed
inserted, screwed
-
-
M12
M12
M12 x 1
M12 x 1
-
-
A
A
-
-
-
-
8
8
-
-
IP67
IP67
-
-
-
-
-
-
30 V
30 V
-
-
-
-
30 V
30 V
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
2 A
2 A
-
-
-
-
-
-
-
-
no
no
-
-
0,5 mm²
0,5 mm²
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
yes
yes
inserted, screwed
inserted, screwed
3
3
-
-
-
-
-
-
-
-
III
III
II
II
-
-
nickel plated
nickel plated
-
-
-
-
-
-
-
-
-
-
-
-
Brass
Brass
-
-
-
-
-
-
-
-
6 mm
6 mm
8 mm
8 mm
-
-
-
-
-
-
-
-
-40 °C
-40 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
-
-
27279221
27279221
27260702
27260702
27440102
27440102
27440102
27440102
27440116
27440116
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC002635
85366990
85366990
4048879195294
4048879195287
1
1
* ÁFA nélkül, szállítási díj nélkül nélkül