Kérdései vannak termékeinkkel kapcsolatban? Szakértőink készséggel segítenek. Hívjon bennünket +36 96 900-125

Termék-összehasonlítás 2 termékre

 Továbbítása
Termék
Műszaki adatok
Electrical data | Input
Input voltage DC:
Input voltage DC min.:
Input voltage DC max.:
Input current:
Input current DC max.:
Control voltage DC:
Control voltage DC min.:
Control voltage DC max.:
Control current:
Electrical data | Output
Output voltage adjustable:
Output current max.:
Utilization category AC-12 (EN IEC 60947-5-1):
Utilization category AC-15 (EN IEC 60947-5-1):
Utilization category DC-13 (EN IEC 60947-5-1):
Switching frequency max.:
Power rating AC max.:
Power rating DC max.:
Switching voltage AC max.:
Switching voltage DC max.:
Switching current DC:
Switching current max.:
Device protection
Condition lifetime:
Device protection | Electrical
Rated surge voltage:
Electrical lifetime:
Device protection | Mechanical
Mechanical endurance:
Mechanical data
Drop-out time max.:
Response time max.:
Bounce time max.:
Mechanical data | Material data
Material contact:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Csatlakozástechnikai adatok
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 4
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 5
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Engedélyek
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Termék áthelyezése
MIRO 6.2 MULTI-TIMER RELAY FK MIRO 6.2 MULTI-TIMER RELAY FK
IN: 24 VDC - OUT: 250 VAC/DC / 6A
Tömeg: 0.036 kg
Cikksz.: 3000-18513-0200013

Elérhető
Termék áthelyezése
MIRO MULTI TIMER 24VDC-1S MIRO MULTI TIMER 24VDC-1S
MIRO MULTI-TIMER 24VDC-1S
Tömeg: 0.04 kg
Cikksz.: 6652350

Elérhető
-
24 V
18 V
20,4 V
30 V
26,4 V
-
20 mA
-
16 mA
-
24 V
18 V
20,4 V
30 V
26,4 V
-
5 mA
-
no
-
6 A
6 A @ 24, 6 A @ 110 V, 6 A @ 230 V
-
3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
-
1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V
-
5 Hz
10 Hz
-
1500 VA
-
120 W
250 V
250 V
250 V
250 V
10 mA
100 mA
6 A
-
load-dependent
load-dependent
4 kV
4 kV
20000000 Cycles
20000000 Cycles
20000000 Cycles
20000000 Cycles
15 ms
15 ms
19 ms
10 ms
1,5 ms
1,5 ms
Ag Sn O2
Ag Sn O2
geschnappt
geschnappt
mounting rail, (EN 60715)
mounting rail, (EN 60715)
91 mm
91 mm
6,2 mm
6,2 mm
70 mm
70 mm
-20 °C
-25 °C
60 °C
60 °C
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
black
black
1
1
+ A 1
+ A 1
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
black
black
1
1
13
18
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
black
black
1
1
14
17
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
black
black
1
1
B 1
+ B 1
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
black
black
1
1
- A 2
- A 2
27210990
27371790
27371790
27371790
27371790
27371790
27371605
27371605
27371605
27371605
27371605
27371605
27371605
27371605
27371605
27371605
EC001439
EC001439
4048879021210
4048879021906
85364900
85364190
1
1
-
-
-
* ÁFA nélkül, szállítási díj nélkül nélkül