Kérdései vannak termékeinkkel kapcsolatban? Szakértőink készséggel segítenek. Hívjon bennünket +36 96 900-125

Termék-összehasonlítás 2 termékre

 Továbbítása
Termék
Műszaki adatok
Electrical data | Input
Input voltage DC:
Input voltage DC min.:
Input voltage DC max.:
Input current:
Input current DC max.:
Control voltage DC:
Control voltage DC min.:
Control voltage DC max.:
Control current:
Electrical data | Output
Output voltage adjustable:
Output current max.:
Switching frequency max.:
Power rating AC max.:
Power rating DC max.:
Switching voltage AC max.:
Switching voltage DC:
Switching voltage DC max.:
Switching current DC:
Switching current max.:
Device protection
Condition lifetime:
Device protection | Electrical
Short-circuit protected:
Rated surge voltage:
Electrical lifetime:
Device protection | Mechanical
Mechanical endurance:
Mechanical data
Drop-out time max.:
Response time max.:
Bounce time max.:
Mechanical data | Material data
Material contact:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Csatlakozástechnikai adatok
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 4
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 5
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Engedélyek
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Termék áthelyezése
MIRO 6.2 MULTI-TIMER TRANSISTOR SK MIRO 6.2 MULTI-TIMER TRANSISTOR SK
IN: 24 VDC - OUT: 24 VDC / 0.1 A
Tömeg: 0.036 kg
Cikksz.: 3000-18502-0200010

Elérhető
Termék áthelyezése
MIRO MULTI TIMER 24VDC-1S MIRO MULTI TIMER 24VDC-1S
MIRO 6.2 MULTI-TIMER 24VDC-1S
Tömeg: 0.036 kg
Cikksz.: 52350

Szállítási határidő kérésre
-
24 V
18 V
20,4 V
30 V
26,4 V
-
20 mA
-
16 mA
-
24 V
18 V
20,4 V
30 V
26,4 V
-
5 mA
-
no
-
6 A
50 Hz
10 Hz
-
1500 VA
-
120 W
-
250 V
24 V
-
-
250 V
1 mA
100 mA
100 mA
-
-
load-dependent
yes
-
-
4 kV
-
20000000 Cycles
-
20000000 Cycles
-
15 ms
-
10 ms
-
1,5 ms
-
Ag Sn O2
geschnappt
geschnappt
mounting rail, (EN 60715)
mounting rail, (EN 60715)
91 mm
91 mm
6,2 mm
6,2 mm
71 mm
71 mm
-25 °C
-25 °C
60 °C
60 °C
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
+ A 1
+ A 1
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
0 V
18
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
Out
17
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
B 1
+ B 1
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
- A 2
- A 2
27210990
27210990
27371790
27371790
27371790
27371790
27371605
27371605
27371605
27371605
27371605
27371605
27371605
27371605
27371605
27371605
EC001439
EC001439
85364900
85364190
4048879021265
4048879026956
1
1
-
-
-
* ÁFA nélkül, szállítási díj nélkül nélkül