Kérdései vannak termékeinkkel kapcsolatban? Szakértőink készséggel segítenek. Hívjon bennünket +36 96 900-125

Termék-összehasonlítás 2 termékre

 Továbbítása
Termék
Műszaki adatok
Electrical data
Number of devices parallel connection max.:
Number of devices series connection max.:
Parallel connection:
Series connection:
Security level:
Electrical data | Supply
Power frequency:
Electrical data | Input
Fuse protection primary side internal:
Characteristic back-up fuse:
Input voltage 1 AC:
Input voltage 2 AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC min.:
Input voltage DC max.:
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current max.:
Phase number input:
Efficiency:
Electrical data | Output
Output voltage DC:
Output voltage DC min.:
Output voltage DC max.:
Output voltage adjustable:
Output current:
Duration Power Boost min.:
Mains failure bridging min.:
Power Boost:
Ripple effective max.:
Spikes (s-s) max.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Overload protection output:
Short-circuit protection output:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Derating from:
Storage temperature min.:
Storage temperature max.:
Relative humidity min. (operation):
Relative humidity max. (operation):
Conformity
Product standard:
EMC:
Low Voltage Directive:
Approvals
SEMI F47:
Csatlakozástechnikai adatok
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Engedélyek
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Termék áthelyezése
Emparro 20-3x360-500/24 S Emparro 20-3x360-500/24 S
Screw mounting
Tömeg: 1.2 kg
Cikksz.: 85697

Szállítási határidő kérésre
Termék áthelyezése
Emparro Power Supply 3-PHASE Emparro Power Supply 3-PHASE
IN: 360 - 500VAC OUT: 24-28V/20ADC
Tömeg: 1.256 kg
Cikksz.: 85692

Elérhető
3
3
3
3
yes
yes
yes
yes
SELV
SELV
50 ... 60 Hz
50 ... 60 Hz
6,3 A
6,3 A
Inertia
Inertia
360 V
360 V
500 V
500 V
324 V
324 V
572 V
572 V
450 V
450 V
745 V
745 V
1,3 A
1,3 A
1 A
1 A
13 A @ 500 V
13 A @ 500 V
3
3
94,8 % @ 3× 400 V AC, 94,5 % @ 3× 480 V AC
94,8 % @ 3× 400 V AC, 94,5 % @ 3× 480 V AC
24 V
24 V
24 V
24 V
28 V
28 V
yes
yes
24 A
24 A
5 s
5 s
40 ms @ 3× 500 V AC
40 ms @ 3× 500 V AC
150 %
150 %
20 mV
20 mV
90 mV
90 mV
IP20
IP20
yes
yes
yes
yes
-
geschnappt
4 hole screw mounting
Mounting rail TH35, (EN 60715)
143 mm
143 mm
65 mm
65 mm
167 mm
167 mm
-40 °C
-40 °C
70 °C
70 °C
45 °C
45 °C
-40 °C
-40 °C
85 °C
85 °C
5 %
5 %
95 % no condensation
95 % no condensation
-
-
-
-
-
-
compliant
compliant
Alarm
Alarm
Input
Input
Input / Output
Input / Output
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
green
green
2
2
13
13
14
14
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
green
green
4
4
PE
PE
L 1
L 1
L 2
L 2
L 3
L 3
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
green
green
4
4
-
-
-
-
+
+
+
+
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27040701
27040701
27040701
27040701
27040701
27040701
27040701
27040701
EC002540
EC002540
1
1
4048879669023
4048879538633
85044095
85044095
-
* ÁFA nélkül, szállítási díj nélkül nélkül