Kérdései vannak termékeinkkel kapcsolatban? Szakértőink készséggel segítenek. Hívjon bennünket +36 96 900-125

Termék-összehasonlítás 2 termékre

 Továbbítása
Termék
Műszaki adatok
Electrical data
Number of devices parallel connection max.:
Number of devices series connection max.:
Parallel connection:
Series connection:
Security level:
Electrical data | Supply
Power frequency:
Electrical data | Input
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC min.:
Input voltage DC max.:
Input current AC (3-phase):
Inrush current max.:
External back-up fuse per phase max.:
Phase number input:
Efficiency:
Electrical data | Output
Selectable switch-off mode:
Output voltage DC:
Output voltage DC min.:
Output voltage DC max.:
Output voltage adjustable:
Output current:
Output current (UL):
Duration Power Boost min.:
Mains failure bridging min.:
Mains failure bridging max.:
Power Boost:
Ripple effective max.:
Spikes (s-s) max.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Overload protection output:
Short-circuit protection output:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Derating from:
Storage temperature min.:
Storage temperature max.:
Relative humidity min. (operation):
Relative humidity max. (operation):
Conformity
Product standard:
EMC:
Low Voltage Directive:
Approvals
SEMI F47:
Csatlakozástechnikai adatok
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Engedélyek
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Termék áthelyezése
MCS POWER SUPPLY 3-PHASE, MCS POWER SUPPLY 3-PHASE,
IN: 360-550VAC OUT: 24-28V/40ADC
Tömeg: 4.5 kg
Cikksz.: 85099

Elérhető
Termék áthelyezése
EVOLUTION POWER SUPPLY 3-PHASE, EVOLUTION POWER SUPPLY 3-PHASE,
IN: 360-520VAC OUT: 22-28V/40ADC
Tömeg: 3.5 kg
Cikksz.: 85004

nem rendelhető
5
5
2
2
yes
yes
yes
yes
SELV
SELV
50 ... 60 Hz
50 ... 60 Hz
360 V
324 V
550 V
572 V
-
480 V
-
745 V
1,7 A
2,4 A
4 A
-
4 A
20 A
3
3
91 %
91 % @ 3× 400 V AC, 90 % @ 3× 520 V AC
front sided plug link (automatic re-start or definite shut-off)
-
24 V
24 V
24 V
22 V
28 V
28 V
yes
yes
40 A
40 A
46 A
-
-
4 s
-
19 ms @ 400 V AC
8 ms @ 440 V AC
-
-
150 %
20 mV
50 mV
150 mV
100 mV
-
IP20
yes
yes
yes
yes
screwed
geschnappt
-
Mounting rail TH35, (EN 60715)
242 mm
132 mm
106 mm
164 mm
270 mm
142 mm
0 °C
-25 °C
60 °C
70 °C
-
55 °C
-25 °C
-40 °C
85 °C
85 °C
5 %
5 %
95 % no condensation
95 % no condensation
-
-
-
-
-
-
-
compliant
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
green
green
4
4
PE
PE
L 1
L 1
L 2
L 2
L 3
L 3
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
green
green
4
4
-
+
-
+
+
-
+
-
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27040701
27040701
27040701
27040701
27040701
27040701
27040701
27040701
EC002540
EC002540
85044083
85044095
4048879080460
4048879000109
1
1
-
-
-
-
* ÁFA nélkül, szállítási díj nélkül nélkül