Kérdései vannak termékeinkkel kapcsolatban? Szakértőink készséggel segítenek. Hívjon bennünket +36 96 900-125

Termék-összehasonlítás 2 termékre

 Továbbítása
Termék
Műszaki adatok
General product information
Compatible with::
Electrical data | Supply
Norm operating voltage:
Operating voltage US DC:
Operating voltage UA DC:
Current consumption max.:
Total current UA max.:
Total current US max.:
Electrical data | Input
Type input:
Input filter time:
Sensor current US per input max.:
Sensor current US per IO-Link port max.:
Electrical data | Output
Overload resistant:
Short-circuit protected:
Output current per pin max.:
Lamp load:
Industrial communication | IO-Link
IO-Link type:
Port Class:
IO-Link revision ID:
IO-Link transmission rate:
IO-Link process data length input:
IO-Link process data length output:
Automatic baudrate detection:
Diagnostics
Actuator warning:
Diagnostic via BUS:
Diagnostic via LED:
IO-Link events:
Short circuit diagnosis:
LED display:
Overload diagnosis:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Mechanical data | Mounting data
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Csatlakozástechnikai adatok
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 4:
Connection type 1
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
PIN 6:
Connection type 2
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
PIN 6:
Connection type 3
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 4
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Engedélyek
Certificates
Certificate
Certificate
Certificate
Termék áthelyezése
CUBE67+ I/O EXTENSION MODULE CUBE67+ I/O EXTENSION MODULE
12 multif. channels + 4 IO-Link master V1.0
Tömeg: 0.21 kg
Cikksz.: 56765

Elérhető
Termék áthelyezése
CUBE67+ I/O EXTENSION MODULE CUBE67+ I/O EXTENSION MODULE
12 multif. channels + 4 IO-Link master V1.1
Tömeg: 0.21 kg
Cikksz.: 56766

Elérhető
56521; 56526
56521; 56526
EN 61131-2
EN 61131-2
24 V
24 V
24 V
24 V
100 mA
100 mA
4 A
4 A
4 A
4 A
PNP, for 3-wire sensors or mechanical switches
PNP, for 3-wire sensors or mechanical switches
1 ms
1 ms
0,2 A
0,2 A
0,7 A
0,7 A
yes
yes
yes
yes
1,6 A
1,6 A
30 W
30 W
4× Master
4× Master
A, B
A, B
V1.0
V1.1.2
COM1, COM2, COM3
COM1, COM2, COM3
32 Bytes
32 Bytes
32 Bytes
32 Bytes
yes
yes
per channel via LED and BUS
per channel via LED and BUS
per module and channel
per module and channel
per module and channel
per module and channel
No voltage, Undervoltage supply
No voltage, Undervoltage supply
yes
yes
Ethernet connection/data traffic
Ethernet connection/data traffic
yes
yes
IP67
IP67
2-hole screw mounting
2-hole screw mounting
126 mm
126 mm
30 mm
30 mm
34,5 mm
34,5 mm
0 °C
0 °C
55 °C
55 °C
-20 °C
-20 °C
75 °C
75 °C
Bus In
Bus In
Bus Out
Bus Out
DIO
DIO
DIO / IO-Link
DIO / IO-Link
M12
M12
male
male
black
black
A
A
6
6
24 V DC (UA)
24 V DC (UA)
24 V DC (US)
24 V DC (US)
0 V
0 V
Bus internal
Bus internal
Bus internal
Bus internal
0 V
0 V
M12
M12
female
female
black
black
A
A
6
6
24 V DC (UA)
24 V DC (UA)
24 V DC (US)
24 V DC (US)
0 V
0 V
Bus internal
Bus internal
Bus internal
Bus internal
0 V
0 V
M12
M12
female
female
black
black
A
A
5
5
24 V DC (US)
24 V DC (US)
DI / DO / Diag
DI / DO / Diag
0 V
0 V
DI / DO
DI / DO
PE
PE
M12
M12
female
female
black
black
A
A
5
5
24 V DC (US)
24 V DC (US)
DI / DO / Diag
DI / DO / Diag
0 V
0 V
IO-Link
DI / IO-Link
0 V
0 V
27242604
27242604
-
27242604
27242604
27242604
27242604
27242604
27242604
27242604
-
27242604
-
27242604
-
27242604
EC001601
EC001597
85389099
85389099
1
1
4048879326766
4048879581431
-
* ÁFA nélkül, szállítási díj nélkül nélkül