Kérdései vannak termékeinkkel kapcsolatban? Szakértőink készséggel segítenek. Hívjon bennünket +36 96 900-125

Termék-összehasonlítás 2 termékre

 Továbbítása
Termék
Műszaki adatok
Electrical data
Terminating resistor:
Electrical data | Supply
Norm operating voltage:
Operating voltage US DC:
Operating voltage UA DC:
Current consumption max.:
Total current UA max.:
Total current UA PowerIN max.:
Total current US max.:
Electrical data | Input
Overload resistant:
Short-circuit protected:
Type input:
Input filter time:
Sensor current US per input max.:
Electrical data | Output
Overload resistant:
Short-circuit protected:
Output current per pin max.:
Lamp load:
Diagnostics
Actuator warning:
Diagnostic:
Diagnostic via BUS:
Diagnostic via LED:
Short circuit diagnosis:
LED display:
Overload diagnosis:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Mechanical data | Mounting data
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Csatlakozástechnikai adatok
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 1
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 2
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
PIN 6:
Connection type 3
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
PIN 6:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Engedélyek
Certificates
Certificate
Certificate
Certificate
Termék áthelyezése
CUBE67 I/O COMPACT MODULE CUBE67 I/O COMPACT MODULE
16 multifunction channels
Tömeg: 0.21 kg
Cikksz.: 56600

Elérhető
Termék áthelyezése
CUBE67 I/O EXTENSION MODULE CUBE67 I/O EXTENSION MODULE
16 multifunction channels
Tömeg: 0.244 kg
Cikksz.: 56601

Elérhető
integrated
-
EN 61131-2
EN 61131-2
24 V
24 V
24 V
24 V
50 mA
50 mA
4 A
4 A
4 A
-
4 A
4 A
yes
yes
yes
yes
PNP, for 3-wire sensors or mechanical switches
PNP, for 3-wire sensors or mechanical switches
1 ms
1 ms
0,2 A
0,2 A
yes
yes
yes
yes
0,5 A
0,5 A
10 W
10 W
per channel via LED and BUS
per channel via LED and BUS
No voltage, Under voltage
No voltage, Under voltage
per module and channel
per module and channel
per module and channel
per module and channel
yes
yes
Ethernet connection/data traffic
Ethernet connection/data traffic
yes
yes
IP67
IP67
2-hole screw mounting
2-hole screw mounting
126 mm
126 mm
50 mm
50 mm
34,5 mm
34,5 mm
0 °C
0 °C
55 °C
55 °C
-20 °C
-20 °C
75 °C
75 °C
0-7
0-7
Bus In
Bus In
Bus Out
Bus Out
M12
M12
female
female
black
black
A
A
5
5
24 V DC (US)
24 V DC (US)
DI / DO / Diag
DI / DO / Diag 10-17
0 V
0 V
DI / DO
DI / DO 0-7
PE
PE
M12
M12
male
male
black
black
A
A
6
6
24 V DC (UA)
24 V DC (UA)
24 V DC (US)
24 V DC (US)
0 V
0 V
Bus internal
Bus internal
Bus internal
Bus internal
0 V
0 V
M12
M12
female
female
black
black
A
A
6
6
24 V DC (UA)
24 V DC (UA)
-
24 V DC (US)
-
0 V
-
Bus internal
-
Bus internal
0 V
0 V
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
EC001599
EC001599
4048879048606
4048879048590
1
1
85389099
85389099
* ÁFA nélkül, szállítási díj nélkül nélkül