Kérdései vannak termékeinkkel kapcsolatban? Szakértőink készséggel segítenek. Hívjon bennünket +36 96 900-125

Termék-összehasonlítás 2 termékre

 Továbbítása
Termék
Műszaki adatok
Electrical data | Supply
Norm operating voltage:
Operating voltage US DC:
Total current UA max.:
Total current US max.:
Electrical data | Input
Overload resistant:
Short-circuit protected:
Type input:
Sensor current US per input max.:
Industrial communication
Supported protocol:
Industrial communication | Profinet
Number of active connections (IO controller) max.:
FSU (Fast-Start-Up):
Fast start up time max.:
IRT (network communication):
MRP client:
PROFINET Netload Class:
PROFINET addressing:
PROFINET conformance class:
PROFINET specification:
Shared device/input:
Diagnostics
Actuator warning:
Diagnostic:
Diagnostic via BUS:
Diagnostic via LED:
Short circuit diagnosis:
LED display:
Cable break:
Overload diagnosis:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Mechanical data | Mounting data
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Csatlakozástechnikai adatok
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 1
Family construction form:
Gender:
Color contact carrier:
Coding:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
Connection type 2
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
PIN 6:
PIN 7:
PIN 8:
Connection type 3
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
PIN 5:
PIN 6:
PIN 7:
PIN 8:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Engedélyek
Certificates
Certificate
Certificate
Certificate
Termék áthelyezése
MVK+ MPNIO DI8 DI8 PUSH PULL MVK+ MPNIO DI8 DI8 PUSH PULL
Use only as spare part! newer version! – contact Murrelektronik
Tömeg: 0.975 kg
Cikksz.: 55268

Elérhető
Termék áthelyezése
MVK+ MPNIO DI8 DI8 IRT PUSH PULL MVK+ MPNIO DI8 DI8 IRT PUSH PULL
MVK ProfiNet, metal, galvanic separation
Tömeg: 0.975 kg
Cikksz.: 55528

Elérhető
EN 61131-2
EN 61131-2
24 V
24 V
12 A
12 A
12 A
12 A
yes
yes
yes
yes
PNP, for 3-wire sensors or mechanical switches
PNP, for 3-wire sensors or mechanical switches
0,2 A
0,2 A
PROFINET
PROFINET
-
2
yes
yes
0,5 s
0,5 s
-
yes
-
yes
-
III
DCP
DCP
B
C
V2.2
V2.2
-
yes
per channel via LED and BUS
per channel via LED and BUS
No voltage, Under voltage
No voltage, Under voltage
per module and channel
per module and channel
per module and channel
per module and channel
yes
yes
Ethernet connection/data traffic
Ethernet connection/data traffic
per port
per port
yes
yes
IP67
IP67
2-hole screw mounting
2-hole screw mounting
42,7 mm
42,7 mm
63 mm
63 mm
225 mm
225 mm
0 °C
0 °C
55 °C
55 °C
-20 °C
-20 °C
70 °C
70 °C
4-7
X4-X7
Port1, Port2
XD1, XD2
Power In, Power Out
XF1, XF2
M12
M12
female
female
black
black
A
A
5
5
24 V DC (US)
24 V DC (US)
DI / Diag
DI
0 V (US)
0 V (US)
DI
DI
PE
PE
RJ45
Push Pull
female
male
black
green
8
5
TD +
24 V DC (US)
TD -
0 V (US)
RD +
24 V DC (UA)
n.c.
0 V (UA)
n.c.
PE
RD -
-
n.c.
-
n.c.
-
Push Pull
RJ45
male
female
green
black
5
8
24 V DC (US)
TD +
0 V (US)
TD -
24 V DC (UA)
RD +
0 V (UA)
n.c.
PE
n.c.
-
RD -
-
n.c.
-
n.c.
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
27242604
EC001599
EC001599
4048879051736
4048879461672
85176200
85389099
1
1
* ÁFA nélkül, szállítási díj nélkül nélkül