Termék |
|
Műszaki adatok
|
Cable length:
|
Side 1 |
Tightening torque:
|
Mounting method:
|
Family construction form:
|
Thread:
|
suitable for corrugated tube (internal Ø):
|
Coding:
|
Material:
|
Width across flats:
|
Degree of protection (EN IEC 60529):
|
Electrical data | Supply |
Operating voltage AC max.:
|
Operating voltage DC max.:
|
Operating voltage AC (UL-listed):
|
Operating voltage DC (UL-listed):
|
Current operating per contact max.:
|
Installation | Connection |
Mounting set:
|
Mating cycles min.:
|
Device protection | Electrical |
Additional condition protection degree:
|
Pollution Degree:
|
Rated surge voltage:
|
Material group (IEC 60664-1):
|
Degree of protection (EN IEC 60529):
|
Additional condition protection degree:
|
Mechanical data |
Housing type:
|
Mechanical data | Material data |
Coating housing:
|
Coating locking:
|
Coating locking:
|
Coating of fitting:
|
Material gasket:
|
Material housing:
|
Material protective cover:
|
Locking material:
|
Locking material:
|
Material screw connection:
|
Mechanical data | Mounting data |
Size:
|
Mounting method:
|
Height:
|
Width:
|
Depth:
|
Looking techniques:
|
Environmental characteristics | Climatic |
Operating temperature min.:
|
Operating temperature min.:
|
Operating temperature max.:
|
Operating temperature max.:
|
Additional condition temperature range:
|
Climatic category (EN IEC 60068-1):
|
Conformity |
Product standard:
|
Kábeladatok
|
Cable |
Cable identification:
|
Cable Type:
|
Approval (cable):
|
Cable weight [g/m]:
|
Material wire:
|
Resistor (core):
|
Single wire Ø (core):
|
Construction (core):
|
Diameter (core):
|
AWG:
|
Material wire isolation:
|
Material property wire insulation:
|
Shore hardness wire isolation:
|
Wire-Ø incl. isolation:
|
Color/numbering of wires:
|
Stranding combination:
|
Shield:
|
Material jacket:
|
Material property (jacket):
|
Shore hardness jacket:
|
Outer-Ø (jacket):
|
Color jacket:
|
chemical resistance:
|
Nominal voltage:
|
Test voltage:
|
Current load capacity:
|
Temperature range (fixed):
|
Temperature range (mobile):
|
Bending radius (fixed):
|
Bending radius (dynamic):
|
No. of bending cycles (C-track):
|
Travel speed (C-track):
|
Acceleration (C-track):
|
Classifications |
ECLASS-6.0:
|
ECLASS-6.1:
|
ECLASS-7.0:
|
ECLASS-8.0:
|
ECLASS-9.0:
|
ECLASS-10.1:
|
ECLASS-11.1:
|
ECLASS-12.0:
|
ETIM-5.0:
|
Commercial data |
GTIN:
|
customs tariff number:
|
Packaging unit:
|
Engedélyek
|
Certificates |
|
|
|
|
|
|
|
|
|
|
|
|
|
7,5 m
|
-
|
|
|
0,6 Nm
|
-
|
inserted, screwed
|
-
|
M12
|
-
|
M12 x 1
|
-
|
10 mm
|
-
|
A
|
-
|
PUR
|
-
|
SW13
|
-
|
IP65, IP66K, IP67
|
-
|
|
|
125 V
|
-
|
125 V
|
-
|
30 V
|
-
|
30 V
|
-
|
4 A
|
-
|
|
|
M12 x 1
|
-
|
-
|
500
|
|
|
inserted, screwed
|
-
|
3
|
-
|
1,5 kV
|
-
|
I
|
-
|
-
|
IP65
|
-
|
inserted, locked, with screw connection
|
|
|
-
|
Bulkhead mounted housing
|
|
|
-
|
powder-coated
|
Nickeled
|
-
|
-
|
verzinkt
|
nickel plated
|
-
|
-
|
NBR
|
-
|
Aluminum die casting
|
-
|
Plastic
|
Zinc die-casting
|
-
|
-
|
Steel
|
Zinc die-casting
|
-
|
|
|
-
|
B24
|
inserted, screwed, Shaking protection
|
-
|
-
|
28,5 mm
|
-
|
43 mm
|
-
|
140 mm
|
-
|
Single locking lever
|
|
|
-25 °C
|
-
|
-
|
-40 °C
|
85 °C
|
-
|
-
|
100 °C
|
depending on cable quality
|
-
|
-
|
40/100/21
|
|
|
DIN EN 61076-2-101 (M12)
|
-
|
|
|
|
|
225
|
-
|
2 (PUR/PVC)
|
-
|
UL (AWM-Style 20549/1731), CSA; CE conform
|
-
|
54,78 g
|
-
|
Cu wire, bare
|
-
|
max. 57 Ω/km (20 °C)
|
-
|
0.1 mm
|
-
|
42× 0.1 mm (multi-strand wire class 6)
|
-
|
5× 0.34 mm²
|
-
|
similar to AWG 22
|
-
|
PVC
|
-
|
CFC-, cadmium-, silicone- and lead-free
|
-
|
43 ±5 D
|
-
|
1.25 mm ±5%
|
-
|
br, bk, bl, wh, gnye longitudinally striped
|
-
|
5 wires twisted around central filler
|
-
|
no
|
-
|
PUR/PVC
|
-
|
CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
|
-
|
80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
|
-
|
5.0 mm ±5%
|
-
|
gray
|
-
|
good resistance to oil, gasoline and chemicals
|
-
|
UL 300 V AC
|
-
|
2000 V AC
|
-
|
to DIN VDE 0298-4
|
-
|
-30...+80 °C
|
-
|
-5...+80 °C
|
-
|
10× outer Ø
|
-
|
15× outer Ø
|
-
|
max. 2 Mio. (25 °C)
|
-
|
max. 3.3 m/s
|
-
|
max. 5 m/s²
|
-
|
|
|
27279218
|
27143424
|
27279218
|
27261203
|
27279218
|
27440202
|
27279218
|
27440202
|
27060311
|
27440202
|
27060311
|
27440202
|
27060311
|
27440202
|
27060311
|
27440202
|
EC001855
|
EC000437
|
|
|
4048879215145
|
4048879646796
|
85444290
|
85389099
|
1
|
1
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|