DRIVE CLIQ CABLE
Specification: 6FX8002-2DC10-1EK0
Cikksz.: | 7000-SS051-8804900 |
Tömeg: | 3.458 kg |
Country of origin: | DE |
Szállítási határidő kérésre
Leírás
DRIVE-CLiQ signal cable for SINAMICS S120 and motors with DC 24 V wires
Male straight – male straight
DRIVE-CLiQ IP67 – DRIVE CLiQ IP20
Further cable lengths on request.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Műszaki adatok
Cable length | 49 m |
---|
Side 1
Mounting method | pluggable |
---|---|
Family construction form | RJ45 |
Side 2
Mounting method | pluggable |
---|
Electrical data | Supply
Operating voltage AC max. | 30 V |
---|---|
Operating voltage DC max. | 30 V |
Operating current max. | 1,76 A |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20, IP67 |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 0,5 kV |
Material group (IEC 60664-1) | II |
Mechanical data | Mounting data
Looking techniques | DRIVE-CLiQ |
---|
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 80 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Kábeladatok
Cable
wire arrangement | green, yellow, pink, blue, red, black |
---|
General data | Cable
Cable identification | 880 |
---|---|
Jacket Color | green |
Structure | Cable
Amount stranding | 2 |
---|---|
Stranding | 2 wires twisted |
Stranding (type 2) | 2 wires around Stranding combination twisted |
Cable shielding (type) | copper braiding, bare |
Cable shielding (coverage) | 85 % |
wire arrangement | green, yellow, pink, blue, red, black |
Mechanical data | Cable
Cable weigth | 75,9 g/m |
---|---|
Material jacket | PUR |
Outer-diameter (jacket) | 6,9 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | Polyolefin |
Amount wires | 4 |
Conductor crosssection (wire) | 0,2 mm² |
Material wire insulation (Data) | Polyolefin |
Amount wires (Data) | 2 |
Conductor crosssection wire (Data) | 0,38 mm² |
Temperature range | Cable
Min. operating temperature (static) | -20 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -20 °C |
Operating temperature max. (dynamic) | 60 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (installation) | x Outer diameter |
---|---|
Bending radius (fixed) | x Outer diameter |
Bending radius (dynamic) | 10 x Outer diameter |
No. of bending cycles (C-track) | 5 Mio. |
Torsion stress | ± 30 °/m |
Commercial data
ECLASS-6.0 | 27061801 |
---|---|
ECLASS-7.0 | 27061801 |
ECLASS-8.0 | 27061801 |
ECLASS-9.0 | 27061801 |
ECLASS-10.1 | 27060307 |
ECLASS-11.1 | 27060307 |
ECLASS-12.0 | 27060307 |
ETIM-5.0 | EC000830 |
customs tariff number | 85444210 |
GTIN | 4048879553469 |
Packaging unit | 1 |