COMLIGHT56 LED STATUS LIGHT
Multicolor, buzzer, touch sensor, IO-Link
Cikksz.: | 4000-76056-0000004 |
Tömeg: | 0.105 kg |
Country of origin: | ID |
Elérhető
Műszaki adatok
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 18 V |
Operating voltage DC max. | 30 V |
Nominal current | 80 mA |
Nominal rating | 2 W |
Industrial communication | IO-Link
IO-Link process data length output | 1 Bytes |
---|---|
IO-Link process data length input | 2 Bytes |
IO-Link revision ID | V1.1 |
IO-Link type | Device |
IO-Link cycle time min. | 8 ms |
IO-Link transmission rate | COM2 (38.4 kbit/s) |
Port Class | A |
Industrial communication | HMI
Buzzer volume | 88 dB |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data
Input method touch sensor | Electrostatic capacity |
---|
Mechanical data | Material data
Material housing | PC |
---|
Mechanical data | Mounting data
Height | 108,7 mm |
---|---|
Width | 56 mm |
Depth | 56 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 75 °C |
Csatlakozástechnikai adatok
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Coding | A |
No. of poles | 4 |
PIN 1 | BN 24 V DC (0 V) |
PIN 3 | BU 0 V (24 V DC) |
PIN 4 | BK IO-Link |
Commercial data
ECLASS-6.0 | 27371220 |
---|---|
ECLASS-6.1 | 27110390 |
ECLASS-7.0 | 27110390 |
ECLASS-8.0 | 27110390 |
ECLASS-9.0 | 27110350 |
ECLASS-10.1 | 27110350 |
ECLASS-11.1 | 27110350 |
ECLASS-12.0 | 27110350 |
ETIM-5.0 | EC000232 |
customs tariff number | 85319000 |
GTIN | 4048879868464 |
Packaging unit | 1 |
Tartozékok
---- Mounting Bracket for Signal Tower ----