Valve plug MJC 0° with cable LED
RADOX EM 104 2x0.75 bk 10m
Cikksz.: | 7080-70021-R211000 |
Tömeg: | 0.508 kg |
Country of origin: | DE |
Szállítási határidő kérésre
Leírás
Female straight
10...30 V AC/DC
LED
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Műszaki adatok
Cable length | 10 m |
---|
Side 1
suitable for corrugated tube (internal Ø) | 10 mm |
---|
Side 2
Stripping length (jacket) | 50 mm |
---|
Electrical data | Supply
Operating voltage AC min. | 10 V |
---|---|
Operating voltage AC max. | 30 V |
Operating voltage DC min. | 10 V |
Operating voltage DC max. | 30 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | yellow |
---|
Installation | Connection
Stripping length (jacket) | 50 mm |
---|
Device protection | Electrical
Pollution Degree | 3 |
---|---|
Rated surge voltage | 0,8 kV |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Kábeladatok
General data | Cable
Cable identification | R21 |
---|---|
Printing color of wire insulation | black (white isolation) |
Jacket Color | black |
Structure | Cable
Stranding | 2 wires twisted |
---|---|
Filler | yes |
wire arrangement | white 1, white 2 |
Mechanical data | Cable
Cable weigth | 48,4 g/m |
---|---|
Material jacket | Radox EM 104 |
Outer-diameter (jacket) | 4,75 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | Radox EI 303 |
Amount wires | 2 |
Outer diameter insulation | 1,62 mm |
Outer diameter tolerance core insulation | ± 5 % |
Printing color of wire insulation | black (white isolation) |
Amount strands (wire) | 19 |
Diameter of single wires | 0,23 mm |
Conductor crosssection (wire) | 0,75 mm² |
Material conductor wire | copper stranded wire, tinned |
Electrical data | Cable
Current load capacity (standard) | to DIN VDE 0298-4 |
---|---|
Current load capacity min. wire | 12 A |
Electrical resistance line constant wire | 26 Ω/km @ 20 °C |
Max. rated voltage power (conductor - ground) | 600 V |
Max. rated voltage power (conductor - conductor) | 1000 V |
Power frequency withstand voltage power (wire - jacket) | 3,5 kV |
AC withstand voltage power (wire - wire) | 3,5 kV |
Temperature range | Cable
Min. operating temperature (static) | -50 °C |
---|---|
Max. operating temperature (fixed) | 120 °C |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 90 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (fixed) | 3 x Outer diameter |
---|---|
Bending radius (dynamic) | 4 x Outer diameter |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879686402 |
Packaging unit | 1 |